??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HBL135TD6 - Brackets HFS6 Angular Brackets 135 Degrees Angle 2 Slots
Bill of material
HBL135TD6
Part No.
HBL135TD6
Type Selection
HBL135TD6
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
Set of Applicable Bolt and Nut
Counterboring of 135 degree Bracket
Mass
172 g
Applicable Bolt
CBM6-15
No. of Bolts
4
Applicable T-Nut
HNTT6-6
No. of T-Nuts
4
Allowable Load
1960 N
Previews
3D
Dimensão
2D
Baixar modelos em CAD