??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTBS10-10,HPTBS10-12 - Sheet Metal Brackets - For HFS10 Series - Bent Type
Bill of material
HPTBS10-10
Part No.
HPTBS10-10
No.
10
Material
Surface Treatment
Bright Chromate Plating
Screw size
Shape Type
Number of Extrusion Connection Holes
Mass
0 g
T
4.5 mm
Applicable Bolt and Nut Set
Applicable Bolt
CBM10-20
No. of Bolts
2
Applicable Nut
HNTT10-10
No. of Nuts
2
Previews
3D
2D
Stáhnout CAD model