??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSN10-10,HBLFSN10-12,HBLFSNB10-10,HBLFSNB10-12 - Brackets - For HFS10 Series - Tabbed Brackets - 1 Slot
Bill of material
HBLFSN10-10
PN
HBLFSN10-10
Type
HBLFSN
No.
10
Number of Holes
1
Screw size
Material
ADC12
Surface Treatment
Mounting Holes for Cover
Fixing Bolt & Nut Set
Mass
210 g
Applicable Bolt
CBM10-25
No. of Bolts
2
Applicable T-Nut
HNTT10-10
No. of T-Nuts
2
Previews
3D
2D
Descarga de modelos CAD