??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
MRHCH, MHRHH - Rubber Heaters - Round (with Hole)
Bill of material
MRHCH-70-E3-V100-W10-F100
Part No.
MRHCH-70-E3-V100-W10-F100
Type Selection
MRHCH, MHRHH
Material of Main Body
Material of Lead Wire
Nickel (Ni)
Material of Lead Wire Film
Teflon
Maximum Operating Temperature
220 °C
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
V Voltage Selection
V
W Electric Power 10W Increment
W
F Lead Wire 10mm Increment
mm
Enter value for F
F Lead Wire 10mm Increment
mm
cm
inch
ft
Electric Power Density
0.3 W/cm2
Double-Adhesive Tapes
C
25 mm
G
40 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD