??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
KSCPH - Air Couplers - Lightweight, Plug, Tube Connector
Bill of material
KSCPH20
Part Number
KSCPH20
No.
20
(L)
51 mm
C
15 mm
A
30 mm
d
6 mm
Previews
3D
Boyut
2D
CAD modeli indir