??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Misumi
Description
LNBWB, LNBWM, LNBWS - Links - Bearing Embedded Type - Double Bearings Type
Bill of material
LNBWB10-5-30
Part No.
Material of Link
Material of Bearings
Steel
Surface Treatment
Accessories
Retaining Ring, Set Screws
Material of Retaining Ring
Spring Steel
Material of Set Screws
304 Stainless Steel
d1
mm
d2 Selection
mm
L Selection
mm
Enter value for L
L Selection
mm
cm
inch
ft
W
mm
T
mm
T Tolerance
mm
l
mm
F
mm
C
mm
D1 for d1
mm
D1 for d2 Selection
14 mm
dh for d1
mm
dh for d2 Selection
10 mm
B for d1
mm
B for d2 Selection
5 mm
Bearing No. for d1
Bearing No. for d2 Selection
605ZZ
Previews
3D
Wymiar
2D
Pobierz modele CAD