??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Misumi
Description
TNKG,TNKGF,TNKJ,TNKJF - Pressure Tanks -protector type-
Bill of material
TNKG10
Part Number
MATRL
MATO
Effective Capacity (l)
l
Capacity - At Full Capacity
l
D Inner Diameter
226.7 mm
H Depth - Effective Capacity
mm
H1
mm
A
230 mm
B
81 mm
C
97 mm
Mass
kg
Installation of Level Gauge
Installation of Lower Limit Float Switch
Previews
3D
2D
Pobierz modele CAD