??
Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BTSBRP,SH-BTSBRP,SHD-BTSBRP,SL-G-BTSBRP,SH-G-BTSBRP,SHD-G-BTSBRP - Precision Cleaning Terminal Blocks - Hydraulic, Outlets 2 Sides, No Inlets, Configurable Horizontal Mounting Holes
Bill of material
SL-BTSBRP4-R1-S1-P15
Part No.
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No. of Circuits
R (Rc (PT))
1/8
S (Rc (PT))
1/8
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Total No. of Threads
A
20 mm
B
20 mm
E
20 mm
X
7.5 mm
Y
10 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.3 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
2D
Stáhnout CAD model