??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
회사명
Misumi
내용
SL-BMZFRP, SH-BMZFRP, SHD-BMZFRP, SL-G-BMZFRP, SH-G-BMZFRP, SHD-G-BMZFRP - Precision Cleaning Manifold Blocks - Hydraulic or Pneumatic, Outlets 1 Side, 1 Inlet, Vertical Mounting Holes
BOM
SL-BMZFRP3-Q1-G1-P25
Part No.
Cleaning Options
Screw Type Selection
Number of Circuits
Q (Rc (PT)) Selection
G (Rc (PT)) Selection
P Pitch 1mm Increment
mm
값 입력 P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
L
mm
A
30 mm
B
35 mm
E
25 mm
F
22 mm
X
20 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11.0 mm
h (Mounting Hole)
6.5 mm
Reversed G Hole
미리보기
3D
2D
CAD모델 다운로드