??
Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Misumi
Description
BMZF, BMZFM, BMZFR, G-BMZF, G-BMZFM, G-BMZFR - Manifold Blocks for Hydraulic / Water Pressure (30x35 Square) -Horizontal Non-Through Hole- Pitch Standard
Bill of material
BMZF1-Q1-G1
Part No.
Material
Surface Treatment
Max. Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Screw Type Selection
Number of Circuits
Q(Rc(PT)) Selection
G(Rc(PT)) Selection
P Pitch
0 mm
N No. of Pitches
0
Total No. of Threads
2
A
30 mm
B
35 mm
E
25 mm
F
22 mm
X
15 mm
Y
7 mm
d(Mounting Hole)
6.6 mm
D(Mounting Hole)
11 mm
h(Mounting Hole)
6.5 mm
Through hole orientation Symmetrically opposite
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей