??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Misumi
Description
BMAFLKP,G-BMAFLKP - Manifold Blocks - Hydraulic - Pitch Configurable BMAF_Series - 60 Square
Bill of material
BMAFLKP3-Q2-R2-S2-P35
Part No.
Material
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Screw Type Selection
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Mounting Hole Selection
No. of Circuits
Q (Rc (PT)) Selection
R (Rc (PT)) Selection
S (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Total No. of Threads
A
60 mm
B
60 mm
E
30 mm
F
30 mm
X
7.5 mm
Y
8 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD