??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
TBGELA, TBGELH - Washers with Antivibration Gel Both Ends Male Upper Thread Short Type
Bill of material
TBGELA006
Part No.
TBGELA006
Type Selection
TBGELA, TBGELH
Type Selection
Material of Body
Silicone
Material of Attaching Portion
304 Stainless Steel Equivalent
Accessories
Hexagon Nut,Spring and Washer (2 pc. each)
Material of Accessories
304 Stainless Steel Equivalent
Nominal
D1
18 mm
D2
12 mm
H1
13 mm
H2
9 mm
l
15 mm
l1
10 mm
M (Coarse)
4
Working Load
4.9~7.84 {0.5~ 0.8} N{kgf}
Spring Constant +/-20 percent
6.17 {0.63} N/mm {kgf/mm}
Hardness of Asker C
-
Hardness of Penetration
64.7
Frequency in Use
23~ Hz
Color of Main Body
(1) Milky White
Previews
3D
Dimensão
2D
Baixar modelos em CAD