??
Catalog navigation
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
Misumi
Description
HXUB, HXUBN, HXUBNH, HXUBNK, HXBY, HXSUBN, RHXSUBN, KHUBN, RKHUBN - Magnets - Male Thread
Bill of material
HXUB5-10
Part No.
Type Selection
Type Selection
Material of Parts (1) and (4)
12L14 Carbon Steel
Surface Treatment of Parts (1) and (4)
Electroless Nickel Plating
Material of Part (2)
Surface Treatment of Part (2)
-
Material of Part (3)
C3603BD Brass (JIS) BD
Heat Resistant Temperature (deg Celsius)
80
M (Coarse)
L Selection
mm
B
mm
T
mm
l
mm
d1
mm
d2
mm
t
mm
E
mm
H
0.0 mm
h
0.0 mm
Pull Force
N {kgf}
Surface Flux Density Gauss
G
Relief Machining
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей