??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
SWCBS - Sheet Sheet Metal Mounting Plates / Brackets Z Bent Type - SWCBS
Bill of material
SWCBS-SP-A20-B10-T0.8-H10-J5-X0-W0-N0-K0-F10.3-D3
Part Number
SWCBS-SP-A20-B10-T0.8-H10-J5-X0-W0-N0-K0-F10.3-D3
Type
SWCBS
Material Symbol
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
f
3.0 mm
r
0.8 mm
b
1.0 mm
h
5 mm
g
5 mm
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
J 0.1mm Increment
mm
Enter value for J
J 0.1mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
WCC 1mm Increment
mm
X 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
W 0.1mm Increment
mm
Hole Specification
N (Through Hole)
Nominal Diameter
Through Hole Diameter (d)
0.0 mm
K 0.1mm Increment
mm
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
S Specification
S 0.1mm Increment
mm
D 0.5mm Increment
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD