??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
SL-LAFDF, SH-LAFDF, SHD-LAFDF - (Precision Cleaning) L-Shaped Angle Mounts - Double Holes, 4 Holes, Dimensions Configurable
Bill of material
SL-LAFDF-SU-T5-A10-B10-L10-P0-V0-S0-W0-N0-X0-H0-F0-NA0
Part Number
SL-LAFDF-SU-T5-A10-B10-L10-P0-V0-S0-W0-N0-X0-H0-F0-NA0
Type
SL-LAFDF
Type Selection
SL-LAFDF, SH-LAFDF, SHD-LAFDF
Cleaning Method
Material Symbol
T Selection
mm
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
P Specification
P 0.1mm Increment
mm
V 0.1mm Increment
mm
S 0.1mm Increment
mm
W 0.1mm Increment
mm
Hole Specification 1
Nominal Diameter 1
X Specification
X 0.1mm Increment
mm
H 0.1mm Increment
mm
F 0.1mm Increment
mm
Hole Specification 2
Nominal Diameter 2
Previews
3D
2D
Сваляне на CAD модели