??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HRFDA, SH-HRFDA, SHD-HRFDA,SL-HUFDA, SH-HUFDA, SHD-HUFDA - (Precision Cleaning) Configurable Mounting Plates - Rolled Aluminum, Double Side Hole and Side 4-Hole
Bill of material
SL-HRFDA-SU-A25-B15-T6-Y0-W0-N0-L0-F0-S0-G0-MA0
Part Number
SL-HRFDA-SU-A25-B15-T6-Y0-W0-N0-L0-F0-S0-G0-MA0
Type
SL-HRFDA
TP
SL-HRFDA, SH-HRFDA, SHD-HRFDA,SL-HUFDA, SH-HUFDA, SHD-HUFDA
Type Selection
Cleaning Method
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B Selection (0.1mm Increment for Configurable)
mm
T Selection
mm
Corner Cut Change
CC 1mm Increment
mm
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
Y Specification
Y 0.1mm Increment
mm
W 0.1mm Increment
mm
Hole Specification 1
Nominal Diameter 1
L 0.1mm Increment
mm
F 0.1mm Increment
mm
S Specification
S 0.1mm Increment
mm
G 0.1mm Increment
mm
Hole Specification 2
Nominal Diameter 2
Previews
3D
2D
CAD modeli indir