??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
SL-HFJDA, SH-HFJDA, SHD-HFJDA - (Precision Cleaning) Configurable Mounting Plates - 6-Surface Milled, Double Side Slotted Hole and Side 4-Holes
Bill of material
SL-HFJDA-SU-A25-B10-T3-X0-Y0-W0-N0-K0-L0-F0-S0-G0-MA0
Part Number
SL-HFJDA-SU-A25-B10-T3-X0-Y0-W0-N0-K0-L0-F0-S0-G0-MA0
Type
SL-HFJDA
Type Selection
SL-HFJDA, SH-HFJDA, SHD-HFJDA
Cleaning Method
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
Slotted Hole Angle Change
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
Y Specification
Y 0.1mm Increment
mm
W 0.1mm Increment
mm
Hole Specification 1
N (Bolt Hole)
Nominal Diameter 1
K 0.1mm Increment
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F 0.1mm Increment
mm
S Specification
S 0.1mm Increment
mm
G 0.1mm Increment
mm
Hole Specification 2
Nominal Diameter 2
Previews
3D
2D
Pobierz modele CAD