??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Misumi
Description
KPTN, KPTB, KPTM, KPTA, KPTW, KPTE, KPTS - Machined T-Shaped Brackets
Bill of material
KPTNA30-H25
Part No.
Material
Surface Treatment
Hole Machining Selection
B
mm
H Selection
mm
Height (Dimension H)
HC 1mm Increment
mm
X 0.1mm Increment
mm
Y 0.1mm Increment
mm
S 0.1mm Increment
mm
P 0.1mm Increment
mm
Q 0.1mm Increment
mm
R 0.1mm Increment
mm
Hole Code Selection 1
Nominal Diameter 1
mm
Hole M Pitch (Fine Thread)
D 0.5mm Increment
mm
Hole D Diameter
DC 1mm Increment
mm
Hole Code Selection 2
Nominal Diameter 2
mm
Hole MA Pitch (Fine Thread)
Drill Limit
OK
L
mm
T
mm
h
mm
d
mm
l
mm
Previews
3D
Boyut
2D
CAD modeli indir