??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
JTDBS - Welded Mounting Plates / Brackets - Dimension Configurable Type - JTDBS
Bill of material
JTDBS-SP-A10-B5-T0.8-X0-N0-K0-L3.1-DA3
Part Number
JTDBS-SP-A10-B5-T0.8-X0-N0-K0-L3.1-DA3
Type
JTDBS
Material Symbol
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
Corner Cut Change
CC 1mm Increment
mm
Slotted Hole Angle Change
X Specification
X 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
Hole Specification1
N (Bolt Hole)
Nominal Diameter1
K 0.1mm Increment
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Hole Specification2
Nominal Diameter2
DA 0.5mm Increment
mm
Previews
3D
Dimenze
2D
Stáhnout CAD model