??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
FADAS - L Shaped Sheet Metal Mounting Brackets - Dimension Configurable Type - FADAS
Bill of material
FADAS-SP-T0.8-A20-B15-L10-H4.6-G4.6-N3-V0-S4.6-NA3
Part Number
FADAS-SP-T0.8-A20-B15-L10-H4.6-G4.6-N3-V0-S4.6-NA3
Type
FADAS
Material Symbol
T Selection
mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X Specification
X 0.1mm Increment
mm
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
Hole Specification 1
Nominal Diameter1
Y Specification
Y 0.1mm Increment
mm
V 0.1mm Increment
mm
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
Hole Specification 2
Nominal Diameter2
Previews
3D
Dimenze
2D
Stáhnout CAD model