??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
BFHBF - Sheet Metal Round Plates - BFHBF
Bill of material
BFHBF-SP-A30-T0.8-D3-Q8-M3
Part Number
BFHBF-SP-A30-T0.8-D3-Q8-M3
Type
BFHBF
Material Symbol
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
T Selection
mm
b
1.0 mm
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
Q 0.1mm Increment
mm
Enter value for Q
Q 0.1mm Increment
mm
cm
inch
ft
Hole Specification
Nominal Diameter
d
0.0 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD