??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-PKA___, SH-PKA___, SL-PKAH___, SH-PKAH___, SL-PKCA___, SH-PKCA___ - Precision Cleaning PEEK Plates - Standard Grade
Bill of material
SL-PKA-20-20-1
Part Number
SL-PKA-20-20-1
Type Selection
Standard Type
Grade
Color
Ash Brown
Material
PEEK
Cleaning Method
Finish
T Selection (0.1mm Increment for 6F and 2F)
mm
T Dimension Tolerance Selection
mm
AB Dimension Tolerance
mm
A 1mm Increment (0.1mm Increment for NT and 4F and 6F)
mm
Enter value for A
A 1mm Increment (0.1mm Increment for NT and 4F and 6F)
mm
cm
inch
ft
A Tolerance
+/-0.5 mm
B 1mm Increment (0.1mm Increment for NT and 4F and 6F)
mm
B Tolerance
+/-0.5 mm
CRA (Corner Radius)
CRA R 5mm Increment
mm
CRB (Corner Radius)
CRB R 5mm Increment
mm
CRC (Corner Radius)
CRC R 5mm Increment
mm
CRD (Corner Radius)
CRD R 5mm Increment
mm
CCA Corner Cut
CCA 5mm Increment
mm
CCB Corner Cut
CCB 5mm Increment
mm
CCC Corner Cut
CCC 5mm Increment
mm
CCD Corner Cut
CCD 5mm Increment
mm
Previews
3D
2D
Download CAD models