??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
PCTA__W_,PCTBA__W_,PCTGA__W_,PCTTA__W_,PCTBTA__W_,PCTSP__W_ - Polycarbonate Plates - A/B Side Holes Combination Type With Corner Holes
Bill of material
PCTA11W1-20-20-3-C6-D6-N3
Part Number
PCTA11W1-20-20-3-C6-D6-N3
Type Selection
With Corner Holes
Type
PCTA
Grade
Color
A Number of Holes
B Number of Holes
Number of Holes
1
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
T Selection
mm
C 0.5mm Increment
mm
Enter value for C
C 0.5mm Increment
mm
cm
inch
ft
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
Hole Selection
Screw Nominal Dia
L
mm
d
3.5 mm
d1
0.0 mm
d2
0 mm
h
0.0 mm
Same size (5mm) chamfer at Four Corners
Previews
3D
2D
CAD modeli indir