??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
NR72K - Receptacles - NR72 Series
Bill of material
NR72K
Part No.
NR72K
Material
Brass
Surface Treatment
Gold Plating on Nickel Undercoat
Matching Contact Probe
NP72, NP72HD
Min. Mounting Interval
1.27 mm
Press Fit Hole Size (Reference)
0.88~0.89 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model