??
Catalog navigation
Výběr CAD modelu
Available products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SETF, SH-SETF, SHD-SETF - (Precision Cleaning) Circular Post - Tapped Both Ends, Standard Wrench Flats, Configurable Length -L Dimension Configurable Thread Dia. Configurable-
Bill of material
SL-SETF10-20-M3-N3
Part Number
Type
SL-SETF
Cleaning Method
D
mm
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
M (Coarse) Selection
N (Coarse) Selection
L Dimension Tolerance Change
L Dimension Accuracy Change
Left End Change The Effective Tap Depth
Right End Change The Effective Tap Depth
Through Hole for Hex Wrench
HL 1mm Increment
mm
d
0.0 mm
Previews
3D
2D
Stáhnout CAD model