??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Misumi
Description
XDTLS - Standard X Axis, Dovetail Slide, Rack & Pinion - Long
Bill of material
XDTLS100
Part Number
Material
Aluminum Alloy
Surface Treatment
Black Anodize
No.
Stage
30x50 mm
Travel Distance
Travel per rotation
16.7 mm
Minimum Reading (Vernier Scale)
0.1 mm/scale
Allowable Load - Horizontal
29.4 N
Allowable Load - Vertical
14.7 N
Moment Accuracy-Straightness
microns
Weight
kg
Previews
3D
Wymiar
2D
Pobierz modele CAD