??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
UKSVJ, UKCVJ, UKUVJ - Locators (Vertically Inclined) - Two Dowel Holes and Two Through Hole Type -
Bill of material
UKSVJ9-L36-H10-W24-A11-D11-N7-F15-P4.5-K6-G16-E12
Part Number
UKSVJ9-L36-H10-W24-A11-D11-N7-F15-P4.5-K6-G16-E12
Type
UKSVJ, UKCVJ, UKUVJ
Material
T Selection
mm
L 1mm Increment
mm
Введите значение для L
L 1mm Increment
mm
cm
inch
ft
H Selection
mm
W 1mm Increment
mm
Введите значение для W
W 1mm Increment
mm
cm
inch
ft
A 0.01mm Increment
mm
Введите значение для A
A 0.01mm Increment
mm
cm
inch
ft
D 0.01mm Increment
mm
Введите значение для D
D 0.01mm Increment
mm
cm
inch
ft
Hole Change
N (Through Hole) Selection
mm
M (Tapped) Selection
Z (Counterbored) Selection
ZG (Counterbored(For Spring Washer)) Selection
d1
0 mm
d
0 mm
h
0 mm
P 0.1mm Increment
mm
K Selection
mm
E 0.1mm Increment
mm
Chamfer (CA)
CA Selection
mm
Chamfer (CB)
CB Selection
mm
Chamfer (CC)
CC Selection
mm
Chamfer (CD)
CD Selection
mm
Chamfer (CT)
CT Selection
mm
Height Precision
Marking (V Groove)
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей