??
Catalog navigation
Выбор CAD модели
Доступные продукты: 10
HELP_VARIABLE
Company
Misumi
Description
PXAN, PXKN, SXPAN, SXPKN, PXAT, PXKT, SXPAT, SXPKT, PXAF, PXKF, SXPAF, SXPKF, PXYAN, PXYKN, SXYAN, SXYKN, PXYAT, PXYKT, SXYAT, SXYKT, PXYAF, PXYKF, SXYAF, SXYKF,PMXKN,SMXPKN,PMXKT,SMXPKT,PMXKF,SMXPKF,PMXYKN,SMXYKN,PMXYKT,SMXYKT,PMXYKF,SMXYKF_main body - Indexing Plungers - Tip Shape Selectable Type
Bill of material
PXAN10mb
Part No.
Thread Pitch Selection
Type Selection
Shape
Type Selection
Material of Knob
2017 Aluminum Alloy (Black Anodize)
Material of Main Body
Surface Treatment of Main Body
Black Oxide
Material of Pin
1045 Steel
Hardness of Pin
Surface Treatment of Pin
Black Oxide
Material of Spring
SUS631J1
Material of Lock Nut
-
Surface Treatment of Lock Nuts
-
M
D
mm
D1
mm
S
mm
B
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
0.0
Sw1
mm
Sw2
0 mm
SR
mm
Load Min.
N
Load Max.
N
L6
mm
D2
mm
Предварительные просмотры
3D
2D
Загрузка CAD-моделей