??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
CVTAST - Locating Block Sets - V Groove Type - Flat Bottom Type - Tapped Hole Type
Bill of material
CVTAST
Part No.
CVTAST
L
25 mm
L1
16 mm
L2
19 mm
A
25 mm
H
11 mm
d
7 mm
R
4 mm
M Coarse Thread
M6
Previews
3D
Boyut
2D
CAD modeli indir