??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
APR4F, SAPR4F - Configurable L-Shape 4 Face Hole Pin Retainer
Bill of material
APR4F25-T20-B35-L50-N9-D6F
Part Number
APR4F25-T20-B35-L50-N9-D6F
TP
APR4F, SAPR4F
Material
W Width
mm
T Thickness
mm
B Length (1mm Increment)
mm
Enter value for B
B Length (1mm Increment)
mm
cm
inch
ft
L Length (1mm Increment)
mm
Enter value for L
L Length (1mm Increment)
mm
cm
inch
ft
N/M Hole Selection
N
M
D Dowel Hole
B1
15 mm
L1
20 mm
L2
55 mm
W1
12.5 mm
Add 45degree Chamfer
Previews
3D
2D
Pobierz modele CAD