??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
SFST, SFSS, SFSXC, SPST, SPSS, SPSXC, SPSSG, SPSDG, STST, STSS, STSXC, SXST, SXSS, SXSXC - Small Diameter Locating Pins -Straight- L Dimension Configurable
Bill of material
SFST-D1.0-L3.0
Part Number
SFST-D1.0-L3.0
Tip Shape Selection
Type Selection
SF__, SP__, ST__, SX__
Material
D 0.1mm Increment
mm
Enter value for D
D 0.1mm Increment
mm
cm
inch
ft
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
E 0.5mm Increment
mm
R
0.0 mm
Insertion Guide Machining
C Chamfered Size
Previews
3D
Wymiar
2D
Pobierz modele CAD