??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
NUTFTA, NUTFTB, TNUTFTA, TNUTFTB - Detection Unit for Weld Nut - Sensor Embedded - Notch
Bill of material
NUTFTA8-P4.5-B14.0-L12-A30-E1
Part No.
NUTFTA8-P4.5-B14.0-L12-A30-E1
Type Selection
NUTFTA, NUTFTB, TNUTFTA, TNUTFTB
Tip Shape
Material
Hardness
-
D Selection
mm
D Tolerance
-0.005/-0.014 mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection (degree)
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
H
11 mm
b
4 mm
Applicable Nuts
M6
Shoulder Thickness
TC 0.5mm Increment
mm
Flat Position
Previews
3D
Dimensão
2D
Baixar modelos em CAD