??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
Misumi
Description
LANARA, LANARB, TLANARA, TLANARB, R-ANARA, R-ANARB - Locating Pins for Jigs and Fixtures Long Head - Tip Shape Selectable - Shouldered - Nuts
Bill of material
LANARA8-P5.0-B20-L5-A30-E1
Part Number
Material
Hardness
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
l
mm
H
mm
R
0.0 mm
e
0.000 mm
Wear Groove Alterations
Flat Machining
Wrench Flats
H1
0 mm
Thread Diameter
MC
Upper Relief Radius Change
RTC
mm
Previews
3D
2D
Descarga de modelos CAD