??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 11
HELP_VARIABLE
Company
Misumi
Description
JBHFPG, JBHFMPG, JBHFCPG, JBHFG, JBHFMG, JBHFCG, JBHG, JBHMG - Bushings for Locating Pins - Retaining Type with Shoulder
Bill of material
JBHFPG18-P10.00-L10.0
Part No.
Tolerance Selection
Material
Surface Treatment
Hardness
56~60HRC
D
mm
D Tolerance
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Thickness (N)
mm
R
mm
H
mm
T
mm
Set Screw Groove Depth
Previews
3D
Boyut
2D
CAD modeli indir