??
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Misumi
Description
FJPWA,MFPWA,FKPWA,FJPDWA,MFPDWA,FKPDWA,FJPWFA,MFPWFA,FKPWFA,FJPDWFA,MFPDWFA,FKPDWFA,FJPWQ,MFPWQ,FKPWQ,FJPDWQ,MFPDWQ,FKPDWQ - Locating Pin Plastic, Large Head Tip Shape Selection - Screw - P, L, B Configurable
Bill of material
FJPWA5-P5.50-L3-B2.0
Part No.
D
mm
Shape
Material
Head Shape Selection
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
Tip Shape Flat
mm
D Dimension
mm
m
mm
M (Coarse)
(W)
0.0 mm
Previews
3D
2D
Сваляне на CAD модели