??
Catalog navigation
Селекция на CAD модел
Налични продукти: 16
HELP_VARIABLE
Company
Misumi
Description
SL-SSFRMHH, SH-SSFRMHH, SHD-SSFRMHH, SL-SSFRMGH, SH-SSFRMGH, SHD-SSFRMGH, SL-SSFRHH, SH-SSFRHH, SHD-SSFRHH, SL-SSFRH, SH-SSFRH, SHD-SSFRH - Precision Cleaning Rotary Shafts - Both Ends Stepped and Tapped - Standard
Bill of material
SL-SSFRHH17-24-F2-P6-T2-M4
Part Number
D Tolerance Selection
P Tolerance Selection
Cleaning Options
D
mm
Changes L Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Concentricity
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M (Coarse) Selection
(Y)max
mm
Key Groove
KC 0.1mm Increment
mm
A 0.1mm Increment
mm
WKC 0.1mm Increment
mm
C 0.1mm Increment
mm
K 0.1mm Increment
mm
E 0.1mm Increment
mm
KZ 0.1mm Increment
mm
Z 0.1mm Increment
mm
b
0 mm
t
0.0 mm
Shaft End P Key Groove on Shaft End
PKC 0.1mm Increment
mm
Shaft End Q Key Groove on Shaft End
QKC 0.1mm Increment
mm
Keyway on Step P (Position Specfied)
PP 0.1mm Increment
mm
PK 0.1mm Increment
mm
Multiple Keyways on Step P
PV 0.1mm Increment
mm
PW 0.1mm Increment
mm
Keyway on Step Q (Position Specfied)
QQ 0.1mm Increment
mm
QK 0.1mm Increment
mm
Multiple Keyways on Step Q
QV 0.1mm Increment
mm
QW 0.1mm Increment
mm
Retaining Ring Groove
TL 0.1mm Increment
mm
TR 0.1mm Increment
mm
d
0.0 mm
m
0.00 mm
Retaining Ring Groove at Step P
TF 0.1mm Increment
mm
d
0.0 mm
m
0.00 mm
Retaining Ring Groove at Step Q
TT 0.1mm Increment
mm
d
0.0 mm
m
0.00 mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
Angle Specified 2 Set Screw Flats
SFC 1mm Increment
mm
SG 1mm Increment
mm
AG 15 degree Increment
deg
H
0 mm
Set Screw Flat on Step P
PFC 1mm Increment
mm
LC 1mm Increment
mm
H
0.0 mm
Set Screw Flat on Step Q
QFC 1mm Increment
mm
RC 1mm Increment
mm
H
0.0 mm
Slit Cam Groove
UC 1mm Increment
mm
d
0 mm
l1
0 mm
Tapped Depth
Previews
3D
2D
Сваляне на CAD модели