??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SPFR, SH-SPFR, SHD-SPFR - Precision Cleaning Hollow Rotary Shafts
Bill of material
SL-SPFR20-40
Part Number
Material
SUS304
Cleaning Options
D
mm
Changes L Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
d
mm
Key Groove
KC 1mm Increment
mm
A 1mm Increment
mm
WKC 1mm Increment
mm
C 1mm Increment
mm
K 1mm Increment
mm
E 1mm Increment
mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
H
0.000 mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l2
0 mm
Previews
3D
2D
CAD modeli indir