??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 16
HELP_VARIABLE
Company
Misumi
Description
NSFRX, SFRX, PSFRX, SSFRX, AHFRX - Rotary Shafts - One End Stepped with Retaining Ring Groove -
Bill of material
NSFRX17-24-F4-B2-P5
Part Number
Type
NSFRX
Material
Surface Treatment
D
mm
Changes L Tolerance
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
(Y) max.
mm
Key Groove
KC 0.1mm Increment
mm
A 0.1mm Increment
mm
WKC 0.1mm Increment
mm
C 0.1mm Increment
mm
K 0.1mm Increment
mm
E 0.1mm Increment
mm
Set Screw Flat
FC 1mm Increment
mm
G 1mm Increment
mm
WFC 1mm Increment
mm
J 1mm Increment
mm
W 1mm Increment
mm
V 1mm Increment
mm
Angle Specified 2 Set Screw Flats
SFC 1mm Increment
mm
SG 1mm Increment
mm
AG 15 degree Increment
deg
H
0 mm
Slit Cam Groove
UC 1mm Increment
mm
d
0 mm
l1
0 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD