??
Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
Misumi
Description
SL-MTSTRK, SH-MTSTRK, SHD-MTSTRK, SL-MTSTLK, SH-MTSTLK, SHD-MTSTLK - Precision Cleaning Lead Screws - One End Stepped and One End Double Stepped, Right-Hand or Left-Hand Threads
Bill of material
SL-MTSTRK18-150-F2-R9-T2-Q9-S2-E5
Part Number
Cleaning Options
Thread Selection
D
mm
L 1mm Increment
mm
Введите значение для L
L 1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Введите значение для F
F 1mm Increment
mm
cm
inch
ft
T 1mm Increment
mm
Введите значение для T
T 1mm Increment
mm
cm
inch
ft
S 1mm Increment
mm
Введите значение для S
S 1mm Increment
mm
cm
inch
ft
Q Selection
mm
R Selection
mm
E 1mm Increment
mm
Введите значение для E
E 1mm Increment
mm
cm
inch
ft
D
mm
P Pitch
mm
Flat Machining
FE 0.5mm Increment
mm
FR 0.5mm Increment
mm
FW 0.5mm Increment
mm
FY 0.5mm Increment
mm
AR Retaining Ring Groove
AR 0.1mm Increment
mm
e Tolerance (AR)
0.0 mm
m +0.140 (AR)
0.00 mm
n Machining Limit (AR)
0.0 mm
AE Retaining Ring Groove
AE 0.1mm Increment
mm
e Tolerance (AE)
0.0 mm
m +0.140 (AE)
0.00 mm
n Machining Limit (AE)
0.0 mm
Wrench Flats
SE 1mm Increment
mm
SR 1mm Increment
mm
SW 1mm Increment
mm
SY 1mm Increment
mm
MR Coarse Tapping
MR (Selection Range)
ALT4MR Pitch
0.000 mm
ME Coarse Tapping
ME (Selection Range)
ALT4ME Pitch
0.000 mm
BQ Threaded
BQ 1mm Increment
mm
ALT5 M BQ
ALT5 Pitch BQ
1.000 mm
BQ MxPitch
0
BR Threaded
BR 1mm Increment
mm
ALT5 M BR
ALT5 Pitch BR
1.000 mm
BR MxPitch
0
Square Chamfering
ZR
0 mm
ZE
0 mm
W 1mm Increment
mm
A 1mm Increment
mm
Keyway
KQ 1mm Increment
mm
KE 1mm Increment
mm
KR 1mm Increment
mm
C 1mm Increment
mm
b1 (KQ)
mm
b1 (KE)
2.000 mm
b1 (KR)
mm
b1
0 mm
t1 (KQ)
mm
t1 (KE)
1.200 mm
t1 (KR)
mm
t1
0.0 mm
Предварительные просмотры
3D
2D
Загрузка CAD-моделей