??
Catalog navigation
Seleção de modelos em CAD
Available products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-MTSTRA, SH-MTSTRA, SHD-MTSTRA - Precision Cleaning Lead Screws - One End Stepped
Bill of material
SL-MTSTRA16-100-S2-Q9
Part Number
Cleaning Options
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q Selection
mm
D
mm
P Pitch
mm
Flat Machining
FC 0.5mm Increment
mm
FW 0.5mm Increment
mm
FY 0.5mm Increment
mm
Wrench Flats
SC 1mm Increment
mm
SW 1mm Increment
mm
SY 1mm Increment
mm
MC Coarse Tapping
MC (Selection Range)
ALT4MC Pitch
0.000 mm
MQ Coarse Tapping
MQ (Selection Range)
ALT4MQ Pitch
0.000 mm
BQ Threaded
BQ 1mm Increment
mm
BQ MxPitch
0
Square Chamfering
ZQ
0 mm
W 1mm Increment
mm
A 1mm Increment
mm
Keyway
KQ 1mm Increment
mm
C 1mm Increment
mm
b1 (KQ)
mm
b1
0 mm
t1 (KQ)
mm
t1
0.0 mm
Previews
3D
2D
Baixar modelos em CAD