??
Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
Misumi
Description
RSH1C - RSH1C - Slider Actuator (12-40 kg Max.) -Clean Room Version-
Bill of material
RSH1C06-C21A-N-F0-3-150
Part Number
Lead
mm
Material of Base Frame
Aluminum Alloy
Surface Treatment of Base Frame
Anodizing
Material of Guide Rails
Steel
Material of Slider
Aluminum Alloy
Surface Treatment of Slider
Anodizing
Material of Side Cover
Aluminum Alloy
Surface Treatment of Side Cover
Anodizing
Brake Selection
Controller Type
I/O Module
Noise Filter Selection
Cable
Stroke 50mm Increment
mm
Введите значение для STROKE
Stroke 50mm Increment
mm
cm
inch
ft
L
470 mm
A
0 mm
width
150 mm
C
8 mm
D
280 mm
Weight
3.6 kg
Repetition location Precision
+/-0.02 mm
Max. Load Capacity Horizontal
kg
Max. Load Capacity Vertical
kg
Rated Force
N
Maximum Speed
mm/sec
Rated Service Life
10,000km or more
Controler Input Power Supply
Single-phase AC 100~115V 200~230V +/-10 percent
Maximum Location Points
255 pc.
Cleanliness
CLASS10 per 1cf for 0.1micron base
Suction Volume
90 l/min
Applicable Ball Screw
dia. 12 (C10 Rolled)
Applicable Motor
AC Servo 100W
Applicable Position Detector
Resolver
Service Ambient Temperature - Humidity
0~40 deg Celsius,35~85 percent RH (w/o dew condensation)
Change of Origin Position
Handy Terminal
Support Software with USB Cable
Support Software with RS232C Cable
I/O Cable
Robot Instruction Manual
Controller Instruction Manual
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей