??
Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
Misumi
Description
LXR2602C / LXR2605C / LXR2610C -(MX, F, B, FB, B-MX) - Single Axis Actuators LX26 Motor Wrap Type With Cover
Bill of material
LXR2602C-B1-RA2638-100
Part Number
Type Selection
Type Selection
No. of Blocks
Motor Adapter Plate
L Base Length Selection
mm
Effective Stroke
mm
A (Mounting Hole Dimension)
mm
P (Mounting Hole Dimension)
80 mm
B (Mounting Hole Dimension)
mm
No. of Pitches
1 mm
No. of Mounting Holes (N)
4 mm
Exclusion from set
Sensor Sets
GX-F8A (ON when near) Qty.
GX-F8B (ON when away) Qty.
Sensor Qty.
GN Mounting Direction
Grease Nipple Side Addition
Sensor Mounting Position
Motor Option
Motor Line Direction
Motor Direction
Body Transparent Cover
Motor Transparent Cover
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей