??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
Misumi
Description
KMR65-S - Single Axis Robot Standard type KMR65 - Straight type
Nomenclature
KMR65-S05-N100-R5
Part Number
KMR65-S05-N100-R5
Type
KMR65
Motor direction
S (straight)
Motor Bracket
Block
Stroke 100mm Increment
mm
Entrez la valeur pour STROKE
Stroke 100mm Increment
mm
cm
inch
ft
Sensor (standard 3 sensors attachments)
Lead
Change the color of the body
Change ball screw surface treatment (Raydent)
Change LM guide surface treatment (Raydent)
Change low-dust grease
Change the body to a transparent cover
Change the coupling part to a transparent cover
Attachment of Inspection Report
Aperçus 3D
3D
2D
Modèles CAO générés