??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Misumi
Description
E-KUA - Economy X-AXIS UNIT No cover plate type
Bill of material
E-KUA1520L-460-150
Part Number
No.
L
mm
L1
150 mm
Ball screw diameter
mm
Lead
W
200 mm
H
mm
H1
mm
H2
mm
t2
12 mm
M1
M6
P1
mm
P2
mm
W1
195 mm
H4
mm
t1
12 mm
h1
mm
P3
120 mm
h
11.5 mm
Q
mm
S
mm
P.C.D
70 mm
D
50 mm
D1
45 mm
H3
mm
N
mm
N1
5 mm
N2
mm
N3
mm
d
mm
M2
M5
l
10 mm
Previews
3D
2D
Pobierz modele CAD