??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
KSRLST, KSRLCST - Linear Rails Aluminum / Bearing Type with Stopper
Bill of material
KSRLST16-110
Part No.
KSRLST16-110
Sliders Selection
Material of Slider
Aluminum Alloy (1), Polyacetal (2)
Surface Treatment of Slider
Hard Alumite Treatment (1)
Material of Rail
Aluminum Alloy
Surface Treatment of Rail
Hard Alumite Treatment
Material of Stopper
MC Nylon
No.
16
L Selection
mm
Enter value for L
L Selection
mm
cm
inch
ft
Attachment No. of Holes
3
Load Rating Slider 1 pc.
79(8) N(kgf)
Additional Sliders
Number of Additional Standard Sliders
Number of Additional With Lock Sliders
Previews
3D
Dimensión
2D
Descarga de modelos CAD