??
Catalog navigation
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Company
Misumi
Description
VAFN, VSAFN, VPAFN, VPSAFN, VRFN,VPSAFNG - Precision Shafts - One End Threaded with Undercut
Bill of material
VAFN15-25-F5-M6
Part Number
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
Shaft End M Change to Fine Thread
MMC(Fine) Selection
MMS(Fine) Selection
M(Coarse) Selection
(Y) Max.
mm
Left Side C
mm
Right Side C
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model