??
Catalog navigation
Seleção de modelos em CAD
Available products: 14
HELP_VARIABLE
Company
Misumi
Description
SFTF, SSFTF, PSFTF, PSSFTF, RSFTF, RSSFTF, SFLU, SSFLU, PSFLU, PSSFLU, PSGTF, PSSGTF - Precision Linear Shafts - One Tapered End, One Tapped End
Bill of material
SFTF16-50-J10-M4
Part No.
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
J 1mm Increment
mm
Enter value for J
J 1mm Increment
mm
cm
inch
ft
M (Coarse) Selection
C
mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Tapered Tip Angle
AC
deg
Previews
3D
Dimensão
2D
Baixar modelos em CAD