??
Catalog navigation
Seleção de modelos em CAD
Available products: 16
HELP_VARIABLE
Company
Misumi
Description
SFJW, SSFJW, PSFJW, PSSFJW, RSFJW, RSSFJW, SFUW, SSFUW, PSFUW, PSSFUW, PSFGW, PSSFGW, SSFGW - Shafts - Both Ends Tapped
Bill of material
SFJW15-15-M3-N3
Part Number
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
Left End Change to Fine Tapped Thread
MSC(Fine) Selection
M(Coarse) Selection
Right End Change to Fine Tapped Thread
NSC(Fine) Selection
N(Coarse) Selection
C
mm
Wrench Flats
SC 1mm Increment
mm
WSC 1mm Increment
mm
X 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0.0 mm
Add keyway
WKC 1mm Increment
mm
C 1mm Increment
mm
KC 1mm Increment
mm
G 1mm Increment
mm
b
0 mm
t
0.0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Left End Change The Effective Tap Depth to x3
Right End Change The Effective Tap Depth to x3
Previews
3D
Dimensão
2D
Baixar modelos em CAD