目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
BA100-1
Milwaukee Valve
Ball Valves
Commercial
Powered by
CAD模型選擇
{milwaukeevalve/ball_valves/commercial/ba100_ba100s_asmtab.prj},{NB=BA100-1},{VS=1.00000000},{VSPN=1},{DWQ=},{OP=},{BSMAT=},{MATL=Material/Specification},{A=0.88},{B=3.17},{C=1.58},{F=1\" NPT},{CV=38},{LOD=},{PPATH=ba100_ba100s_asmtpl.prj},{PR=600 WOG/150 SWP},{THDD2=1.5000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Milwaukee Valve
Description
BA 100 - Ball Valves
Bill of material
BA100-1
Part No.
BA100-1
BA100-1
Valve Size
1
1
Inch
Drinking Water Quality
-
with Drinking Water Qualified
-
with Drinking Water Qualified
End Connection Type
Threaded Ends
Operator
Handle
Thermal Insulated Handle
Handle
Thermal Insulated Handle
Body Material
Cast Bronze
Ball/Stem Material
Brass
Stainless Steel
Brass
Stainless Steel
Material List
Material/Specification
A
0.88
0.88
Inch
B
3.17
3.17
Inch
C
1.58
1.58
Inch
D
2.25
2.25
Inch
E
4.56
4.56
Inch
Thread Size
1" NPT
1" NPT
Cv
38
38
Weight
1.4
1.4
lbs
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Pressure Ratings
600 WOG/150 SWP
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型