??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 400 Lubricators
Bill of material
6181001A
Code
6181001A
Description
LUB 400 WITHOUT END PLATES
Size
400
Threaded port
Type of oil filling
A
225÷255 mm
B
338 mm
C
116 mm
D
105 mm
E
141.4 mm
F
80 mm
H
105.4 mm
I
256 mm
L
M6 hole
M
285 mm
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models